JAJU844
August 2022
概要
リソース
特長
アプリケーション
5
1
System Description
1.1
Key System Specifications
2
System Overview
2.1
Schematic Diagram
2.2
Highlighted Products
2.2.1
THS3491 Current Feedback Amplifier Specifications
2.3
System Design Theory
2.3.1
Theory of Operation
2.3.1.1
Concept of Power Supply Range Extension
2.3.2
Stability Considerations
2.3.2.1
Inclusion of Series Isolation Resistance (RS)
2.3.3
Power Dissipation
2.3.3.1
DC Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
2.3.3.2
AC Average Internal Power Dissipation of Driver Amplifier for a Purely Resistive Output Load
2.3.3.3
Internal Average Power Dissipation of Driver Amplifier for RC Output Load
2.3.4
Thermal Performance
2.3.4.1
Linear Safe Operating Area (SOA)
3
Hardware, Software, Testing Requirements, and Test Results
3.1
Required Hardware
3.2
Test Setup
3.3
Test Results
4
Design Files
4.1
Schematics
4.2
Bill of Materials
4.3
PCB Layout Recommendations
4.3.1
Layout Prints
4.4
Altium Project
4.5
Gerber Files
4.6
Assembly Drawings
5
Related Documentation
5.1
Trademarks
特長
高出力電圧スイング1MHz で 50 V
pp
以上
最大電源電圧:±32V
大きな容量性負荷ドライブ:100pF~1000pF
大信号ゲイン BW:20V
pp
で 100MHz 複数のサブシステムに対応するスケーラブルな小型フォーム・ファクタ