JAJU844 August 2022
This reference design uses the design PCB for the measurements in Section 3.3 to describe the required hardware set up for the frequency response, harmonic distortion, and pulse response measurements, respectively. For frequency response and harmonic distortion tests, a THS3491EVM configured in a gain of 5 V/V was used as a preamplifier stage.