JAJU854 September 2022
PARAMETER | LOAD CAPABILITY | RAIL NAME (SEQUENCE) | ||
---|---|---|---|---|
Input Power Supply |
Voltage |
12 V |
N/A |
|
TPS53688 |
Phase A (Six Phases) |
0.8 V |
60–180 A |
VCC(1) |
Phase B (Two Phases) |
0.9 V |
40 A |
VCCT, VCCR (1) |
|
TPSM5D1806 |
Buck 1 |
0.8 V |
3 A |
VCCL (1) |
Buck 2 |
1.1 V |
4 A |
VCCH (2) |
|
TPSM5D1806 |
Buck 3 |
1.2 V |
6 A |
VCCIO (3) |
Buck 4 |
1.8 V |
6 A |
VCCIO (3) |
|
TPSM5D1806 | Multiphase output | Open | 12 A | N/A |
TPS650861 |
Buck Controller 1 |
5 V |
20 A |
Intermediate 5 V (1) |
Buck Controller 2 |
1.8 V |
20 A |
VCCERAM, VCCPLLDIG (2) |
|
Buck Controller 6 |
1.1–1.35 V |
20 A |
DDR (2) |
|
VTT LDO |
DDR VTT (2) |
|||
Buck Converter 3 |
2.5V |
3 A |
VCC_CLK (2) |
|
Buck Converter 4 |
2.5 V |
3 A |
VCCFUSE (3) |
|
Buck Converter 5 |
Open |
3 A |
N/A |