JAJU854 September 2022
PARAMETER | LOAD CAPABILITY | RAIL NAME (SEQUENCE) | ||
---|---|---|---|---|
Input Power Supply |
Voltage |
12 V |
N/A |
|
TPS53688 |
Phase A (Six Phases) |
0.8 V |
+80 A |
VCCINT, VCC_PSINTLP, VCC_PSINTFP, VCC_PMC (1) |
Phase B (Two Phases) |
1.2 V |
20 A |
DDR Power(2) |
|
TPSM5D1806 |
Two-phase configuration |
5 V |
10 A |
5 V Intermediate (1) |
TPSM5D1806 |
Buck 1 |
1.2 V |
2 A |
VCCO Option (3) |
Buck 2 |
1.5 V |
2 A |
VCCO Option (4) |
|
TPSM5D1806 |
Buck 3 |
1.5 V |
4 A |
VCCAUX (10) |
Buck 4 |
1.1 to 3.3 V |
< 3 A |
VCCO(12) |
|
TPS650861 |
Buck Controller 1 |
0.78 V |
8 A |
VCC_SOC, VCCBRAM, VCCINT_IO (5) |
Buck Controller 2 |
0.88 V |
3–4 A |
VMGTAVCC(9) |
|
Buck Controller 6 |
1.2 V |
6 A |
VMGTAVTT (7) |
|
Buck Converter 3 |
1.5 V |
2 A |
VMGTAVCCAUX (8) |
|
Buck Converter 4 |
3.3 V |
3 A |
3.3V System Rail (11) |
|
Buck Converter 5 |
Open |
0.5 A |
VCCO_PMIO (6) |
|
LDOA1 |
3 V |
0.02 A |
VCCIO3V(4) |