JAJU854 September 2022
From a performance standpoint the TPS53688 is capable of handling the high-current requirement and low-voltage output that is required for the core current rail for the FPGA. Furthermore the feedback scheme of DCAP+ allows it to have very good transient capabilities to achieve the typical < 1% requirement need on the core rail. Furthermore, its PMBUS and VR13.HC SVID allows it to interface with Intel and Xilinx FPGAs to provide dynamic voltage scaling (DVS) to the core rail to adjust the voltage depending on the mode the FPGA is operating in.