JAJU854 September 2022
The following list shows all of the hardware needed to power up the design and communicate with the TPS650861 PMIC, TPSM5D1806 power module, and the TPS53688 controller. The power supply must be able to supply 12 V and must be able to supply a current of at least 20 A.
Figure 3-1 shows how to connect to the board to program the TPS650861 and the TPS53688.