JAJU855 November 2022 TPS51215A
Figure 3-4 shows the transient response. Output current varies between 9.6 A-32 A with 250ns rise or fall time. Output voltage varies in the range of 1.69 V-1.85 V.
In the waveform, total output current is the combined measured current of channel 1 and channel 4.