JAJU857 December 2022
Response time was measured for both AC and DC faulty currents. In Figure 3-17, the TIDA-010237 is sensing a 30 mARMS and resulted in a response time of approximately 18 ms.
In Figure 3-18, the TIDA-010237 is sensing 6 mA and resulted in a response time of approximately 24 ms.