JAJU857 December 2022
TheTLV767 is a low quiescent current, high-PSRR linear regulator capable of handling up to 1 A of load current. Unlike typical high-current linear regulators, the TLV767 consumes significantly less quiescent current. This device is designed for high-current applications that require very sensitive power-supply rails.
This device features integrated foldback current limit, thermal shutdown, output enable, internal output pulldown, and undervoltage lockout (UVLO). This device delivers excellent line- and load-transient performance. This device is low noise and exhibits a very good PSRR. The operating ambient temperature range of the device is –40°C to +125°C.