For this reference design, the high and low
thresholds are set to 125 VRMS and 121 VRMS, respectively. The
measured high and low thresholds are 178 V (126 VRMS) and 170 V (120
VRMS) as shown in Figure 3-42.
Figure 3-41 ISO1212 Digital Outputs and Input Line
Voltage When Relay is Closed with Labels
Figure 3-42 ISO1212 Digital Outputs and Input Line Voltage When Relay is Closed with
Cursors