JAJU871 December 2022
PARAMETER | SPECIFICATIONS |
---|---|
Input Power Rail | 0.86 V (with Bias) or 1.1 V (without Bias) to 6 V |
Bias Power Rail | 3 V to 11 V |
Maximum Output Current | 13.5 A |
VOUT Transient Deviation, 0 A to 13.5 A to 0 A, 1 A/µs (Typical) (1) | ± 2 mVPK |
VOUT Transient Deviation, 0 A to 13.5 A to 0 A, 10 A/µs (Typical) (1) | ± 9 mVPK |
VOUT Transient Deviation, 0 A to 13.5 A to 0 A, 100 A/µs (Typical) (1) | +28 mVPK / -19 mVPK |
VOUT Transient Deviation, 0 A to 13.5 A to 0 A, 100 A/µs (Typical) (2) | +11 mVPK / -8.5 mVPK |
Output Voltage Range | 0.5 V to 5.2 V |
Optimized for Output Voltage, VOUT | 0.75 V |
Ballast Resistor | 2.5 mΩ |
Load Regulation | 1.15 mV / A |