JAJU873 August 2020
The following hardware (HW) equipment and software (SW) are required to allow full evaluation of the TIDA-010072 reference design.
HW AND SW | COMMENTS |
---|---|
6-28 V, 10-A adjustable power supply | Required current capability depends on load under test |
TIDA-010072 | Design Folder |
LAUNCHXL-F28027F & USB cable | |
MSP-FET | Tool Folder |
CCS 10.0.0 or newer | Download Link |
Motorware 1.01.00.18 | Download Link |
DRV832x Firmware (InstaSpin) | Download Link |
Alternatively, the user can use LAUNCHXL-F280049C or LAUNCHXL-F28069M. However, motorware may not have solutions available for DRV8323 specifically. The user may need to port some FW.
The MSP-FET is required only if the user intends to evaluate the DRV8847 solenoid drivers and the TMP1075 temperature sensors. CCS provides the user interface to control the valve drivers and readout the temperature. The BLDC motor control can be evaluated independent of the MSP430 functions.