JAJU873 August 2020
PARAMETER | SPECIFICATION | COMMENTS |
---|---|---|
Input Voltage | 4 V | From DRV8323RS |
Input Power | 0.78 W | Max, η = 85% |
Output Voltage |
3.3 V |
System digital supply |
Output Power |
0.66 W |
Max |
Max Load Current |
200 mA |
Vout = 3.3V |
This is the system digital power supply. Although this application requires only 200 mA or less, the passive components selected for the design are based on the data sheet recommendations, which can support up to 750 mA load. For more details on the design considerations, please refer to the device data sheet.