JAJU875 July   2020

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 ブロック図
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TPS62864
      2. 2.3.2 TPS62088
      3. 2.3.3 TLV73318
    4. 2.4 System Design Theory
      1. 2.4.1 Designing Buck Converter Circuit TPS62864
      2. 2.4.2 Designing Buck Converter Circuit TPS62088
      3. 2.4.3 Designing Buck Converter Circuit TLV73318
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Testing and Results
      1. 3.1.1 Test Setup
      2. 3.1.2 Test Results
        1. 3.1.2.1 Startup with no load
        2. 3.1.2.2 Load Transient Rail SoC 0.9V
        3. 3.1.2.3 Load Transient Rail NAND I/O 1.2 V
        4. 3.1.2.4 Load Transient Rail NAND VCC 2.5 V
        5. 3.1.2.5 Output Ripple Rail SoC 0.9 V
        6. 3.1.2.6 Output Ripple Rail NAND I/O 1.2 V
        7. 3.1.2.7 Output Ripple Rail NAND VCC 2.5 V
        8. 3.1.2.8 Output Ripple Rail SOC I/O 1.8 V
        9. 3.1.2.9 Efficiency
  9. 4Design Files
    1. 4.1 Schematics
    2. 4.2 Bill of Materials
    3. 4.3 PCB Layout Recommendations
      1. 4.3.1 Layout Prints
    4. 4.4 Altium Project
    5. 4.5 Gerber Files
    6. 4.6 Assembly Drawings
  10. 5Software Files
  11. 6Related Documentation
    1. 6.1 Trademarks
    2. 6.2 Third-Party Products Disclaimer

TLV73318

The TLV733P family of low dropout (LDO) linear regulators are ultra-small, low quiescent current LDOs that can source 300 mA with good line and load transient performance. These devices provide a typical accuracy of 1%.

The TLV733P family is designed with a modern capacitor-free architecture to ensure stability without an input or output capacitor. The removal of the output capacitor allows for a very small solution size, and can eliminate inrush current at startup.

In addition, the TLV733P family is also stable with ceramic output capacitors if an output capacitor is necessary. The TLV733P family also provides foldback current control during device power-up and enabling if an output capacitor is used. This functionality is especially important in battery operated devices.

The TLV733P family provides an active pulldown circuit to quickly discharge output loads when disabled.

In this reference design, the TLV73318 uses the 4-pin DQN (X2SON) package and the 1.8 V voltage output version.