JAJU875 July 2020
The TPS62088 device is a high-frequency synchronous step-down converter optimized for small solution size and high efficiency. At medium to heavy loads, the converter operates in PWM mode and automatically enters Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The 4-MHz switching frequency allows TPS62088 to use small external components. Together with its DCS-control architecture, excellent load transient performance and output voltage regulation accuracy are achieved. Other features like over current protection, thermal shutdown protection, active output discharge and power good are built-in. The device is available in a 6-pin WCSP package.
This device offers three variations that have fixed output voltage as shown in Table 2-1. In this reference design, the adjustable version is used but it can be scaled to use a fixed voltage version.
PART NUMBER | OUTPUT VOLTAGE |
---|---|
TPS62088YFP | Adjustable |
TPS6208812YFP | 1.2 V |
TPS6208818YFP | 1.8 V |
TPS6208833YFP | 3.3 V |