JAJU875 July 2020
PARAMETERS | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Input voltage range | 2.7 | 3.3 | 5.5 | V | ||
OUTPUTS PROVIDED | ||||||
TPS62864 0V9 SOC_CORE | Output voltage | VIN = 3.3 V | 0.4 | 0.9 | 1.675 | V |
Output current | 4 | A | ||||
TP62088 1V2 NAND_IO | Output voltage | VIN = 3.3 V | 0.6 | 1.2 | 3.1 | V |
Output current | 3 | A | ||||
TPS62088 2V5 NAND_VCC | Output voltage | VIN = 3.3 V | 0.6 | 2.5 | 3.1 | V |
Output current | 3 | A | ||||
TLV73318 1V8 SOC_IO | Output voltage | VIN = 3.3 V | 1.8 | A | ||
Output current | 300 | mA |