JAJU878 November 2022 ADS117L11 , ADS127L11
In parallel SDO mode, the four ADCs are connected in parallel, with a single shared SDI input, and four parallel SDO outputs as Figure 4-4 shows.
This mode reduces the signal lines required by the controller when high speed is needed but the ADC configuration is similar. The SPI clock can reach 25 MHz allowing data rates at 1 MSPS per channel.
The following board assembly is required to enable the parallel SDO mode: