JAJU878 November 2022 ADS117L11 , ADS127L11
This design features four-channel high sampling rate (up to 400 kSPS), wideband, 24-bit resolution, high dynamic range design. The four channels are simultaneously sampled which is required in case of sampling a multi-axis vibration sensor, or in other applications such as power monitoring. Assembly options are used to support both daisy-chain and parallel SPI connections.