JAJU878 November 2022 ADS117L11 , ADS127L11
An IEPE sensor, the Innomic ICS80 1741, is connected to ch1 contacting an audio vibration source of the same amplitude at 1 kHz and 5 kHz, respectively. The spectrum is captured to show the sensitivity of the interface to such input. The low frequency has the setup and environment mechanical vibration.