JAJU878 November 2022 ADS117L11 , ADS127L11
This reference design is intended for high-end multichannel wideband high-resolution, high-sampling-rate interfaces. Four channels are demonstrating the concept that can be extended to 6 or more channels. The standard IEPE sensors require excitation current > 2 mA and excitation voltage > 22 V and bandwidth > 15 kHz for most applications. The design supports two SPI communication modes:
The low-power consumption enables the design to be used in battery-powered monitoring systems. Wire-break and short-circuit detection is designed for safe and reliable operation of the sensor interface.
PARAMETER | SPECIFICATIONS |
---|---|
Number of channels | 4 |
Input signal | ±10 V, single-ended |
Coupling | AC coupled |
Excitation voltage | 23 V (minimum) |
Excitation current | 3.5 mA |
Resolution | 24 bits |
Bandwidth | 0.6 Hz to 20 kHz |
Data rate | 124 kSPS per channel wideband filter, daisy chain SPI 400 kSPS per channel wideband filter, parallel SPI 1000 kSPS per channel sinc filter, parallel SPI |
Target SNR | > 100 dB |
Gain | 0.4 V/V |
Sampling clock frequency | 16 MHz |
SPI clock frequency | 16 MHz |
Input impedance | > 250 kΩ |
Power consumption | < 1 W |
Operating temperature | –40°C to 125°C |
Diagnostic features | Wire-break and short circuit |