JAJU879 November   2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F280039C
      2. 2.3.2 UCC21530-Q1
      3. 2.3.3 OPA607-Q1
      4. 2.3.4 LM25184-Q1
      5. 2.3.5 TCAN1044A-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Three-Phase PMSM Drive
      2. 2.4.2 Field Oriented Control of PM Synchronous Motor
      3. 2.4.3 Field Weakening (FW) and Maximum Torque Per Ampere (MTPA) Control
      4. 2.4.4 Compressor Drive with Automatic Vibration Compensation
      5. 2.4.5 Hardware Prerequisites for Motor Drive
        1. 2.4.5.1 Motor Current Feedback
          1. 2.4.5.1.1 Current Sensing with Three-Shunt
          2. 2.4.5.1.2 Current Sensing with Single-Shunt
        2. 2.4.5.2 Motor Voltage Feedback
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Hardware Board Overview
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
    2. 3.2 Test Setup
      1. 3.2.1 Hardware Setup
      2. 3.2.2 Software Setup
        1. 3.2.2.1 Code Composer Studio Project
        2. 3.2.2.2 Software Structure
    3. 3.3 Test Procedure
      1. 3.3.1 Level 1 Incremental Build
        1. 3.3.1.1 Project Setup
        2. 3.3.1.2 Running the Application
      2. 3.3.2 Level 2 Incremental Build
        1. 3.3.2.1 Project Setup
        2. 3.3.2.2 Running the Application
      3. 3.3.3 Level 3 Incremental Build
        1. 3.3.3.1 Project Setup
        2. 3.3.3.2 Running the Application
      4. 3.3.4 Level 4 Incremental Build
        1. 3.3.4.1 Project Setup
        2. 3.3.4.2 Running the Application
        3. 3.3.4.3 Tuning Field Weakening and MTPA Control
        4. 3.3.4.4 Tuning Vibration Compensation
        5. 3.3.4.5 CAN FD Command Interface
    4. 3.4 Test Results
      1. 3.4.1 MCU CPU Load, Memory, and Peripheral Usage
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 サポート・リソース
    5. 4.5 Trademarks

Hardware Prerequisites for Motor Drive

The algorithm for controlling the motor makes use of sampled measurements of the motor conditions, including dc bus power supply voltage, the voltage on each motor phase, the current of each motor phase. There are a few hardware dependent parameters that need to be set correctly to identify the motor properly and run the motor effectively using Field Oriented Control (FOC). The following sections show how to calculate the current scale value, voltage scale value and voltage filter pole for the eCompressor motor control with FAST observer.