Evaluate motor identification with FAST
estimators.
Evaluate the complete motor drive with FAST-based
sensorless-FOC.
Evaluate the additional features, such as field
weakening control, MTPA, and torque
compensation.
In this build level, the outer speed loop is closed with the inner current loop for motor that
the rotor angle is from FAST. The software flow
for this build level is shown in Figure 3-15.