Figure 3-1 shows an overview of a typical eCompressor drive system.
Figure 3-1 Hardware Board Block Diagram of TIDM-02012
The motor control board has functional groups that
enable a complete motor drive system. The following is a list of the blocks on the
board and their functions, Figure 3-2 shows the top view of the board and different blocks of the TIDM-02012 PCB.
DC bus input
DC bus input connector
10 uF film capacitor rated for 1.3 kV
3-phase inverter for eCompressor motor
Up to 5 kW 3-phase inverter supports PMSM or IPM
15 kHz switching frequency
3-shunt / single shunt for current sensing
Amplify and input filters for the analog signals
Control
TMS320F28039C MCU controlCARD
100 MHz 32-bit CPU with FPU and TMU
Auxiliary power supply
On-board power supply to generate isolated +6 V, and +16 V. The +6V is then drived to +5V and +3.3V via LDO to power the controlCARD and control circuits.
Figure 3-2 The Layout of eCompressor Reference Design Board
Note:
Although the TMS320F280039C controlCARD only takes one 120-pin HSEC connector, we reserved the 180-pin HSEC connector for compatibility with future devices.
TI recommends taking the following precautions when using the board:
Do not touch any part of the board or components connected to the board when the board is energized.
Use the AC Mains/wall power supply to power the kit. TI recommends an isolation AC source.
Do not touch any part of the board, the kit or its assembly when energized. (Though the power module heat sink is isolated from the board, high-voltage switching generates some capacitive coupled voltages over the heat sink body.)