JAJU880 December   2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Auxiliary Power Strategy
      2. 2.2.2 High-Side N-Channel MOSFET
      3. 2.2.3 Stacked AFE Communication
    3. 2.3 Highlighted Products
      1. 2.3.1 BQ76942
      2. 2.3.2 LM5168
      3. 2.3.3 ISO1640
      4. 2.3.4 TCAN1042HV
      5. 2.3.5 THVD2410
      6. 2.3.6 TPS7A25
      7. 2.3.7 MSP430FR2155
      8. 2.3.8 TMP61
      9. 2.3.9 TPD2E007
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Cell Voltage Accuracy
      2. 3.3.2 Pack Current Accuracy
      3. 3.3.3 Auxiliary Power and System Current Consumption
      4. 3.3.4 Protection
      5. 3.3.5 Working Modes Transition
      6. 3.3.6 ESD Performance
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 サポート・リソース
    5. 4.5 Trademarks
  10. 5About the Author

THVD2410

The THVD2410 and THVD2450 devices are ±70-V fault-protected, half-duplex, RS-422, RS-485 transceivers operating on a single 3-V to 5.5-V supply. Bus interface pins are protected against overvoltage conditions during all modes of operation providing robust communication in rugged industrial environments. These devices feature integrated IEC ESD protection, eliminating the need for external system-level protection components. Extended ±25-V input common-mode range provides reliable data communication over longer cable run lengths or in the presence of large ground loop voltages. Enhanced 250-mV receiver hysteresis provides high noise rejection. In addition, the receiver fail-safe feature provides a logic high when the inputs are open or shorted together. THVD24x0 devices are available in small VSSOP and VSON packages for space-constrained applications. These devices are characterized over ambient free-air temperatures from –40°C to 125°C.