JAJU881 December   2022

 

  1.   概要
  2.   リソース
  3.   特長
  4.   アプリケーション
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 Devices
        1. 2.3.1.1 AWR2243
        2. 2.3.1.2 AM2732R
        3. 2.3.1.3 LP876242-Q1
        4. 2.3.1.4 LM62460-Q1
        5. 2.3.1.5 TCAN1043A-Q1
        6. 2.3.1.6 TCAN1044A-Q1
        7. 2.3.1.7 DP83TC812-Q1
        8. 2.3.1.8 TPS61379-Q1
        9. 2.3.1.9 TMP102-Q1
  8. 3System Design Theory
  9. 4Hardware, Software, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
      1. 4.2.1 Virtual Antenna Array
    3. 4.3 Test Results
      1. 4.3.1 Angle Resolution Measurement
  10. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 PCB Layout Recommendations
        1. 5.1.3.1 20 GHz (FMCW) RF LO Sync
        2. 5.1.3.2 PCB Layer Stackup
        3. 5.1.3.3 Board Photos
    2. 5.2 Tools and Software
    3. 5.3 Documentation Support
    4. 5.4 サポート・リソース
    5. 5.5 Trademarks

Design Considerations

In TX beamforming, beamsteering, and multiple-input, multiple-output/single-input, multiple-output (MIMO/SIMO) use cases, the larger number of antenna elements allows for higher signal-to-noise ratio (SNR) and superior angular resolution compared to a single-device sensor.

This application focuses on corner and front long-range radar systems for multiple functions such as adaptive cruise control (ACC), automated emergency braking (AEB), blind spot detection, front cross-traffic assist, and lane change assist. The design also demonstrates the TI compression engine and hardware accelerator (HWA) capabilities.

The Cascade Radar evaluation board, when combined with a compatible host/data capture board, contains everything needed to start evaluating a single-device, or 2-device cascaded radar solution.