JAJU881 December 2022
Detect and track objects (such as cars and trucks) up to 250 meters away with velocity of ±45 meters per second (m/s).
Antenna azimuth field of view ±75º with azimuth angular resolution of approximately 3.5º.
Demonstrates the following AWR2243 capabilities:
FOV azimuth | ± 75 degrees |
---|---|
FOV elevation | ±10 degrees |
Azimuth angle resolution | 3.5 degrees |
Max range detection (car) | 250 meters at ± 30
degrees 100 meters at ± 75 degrees |
Range resolution | 1.07 |
Velocity resolution | 0.09 m/s |
Max velocity | ± 45.6 m/s |
Radar data cube (0.5 compression) | 2MB |