SBAA494A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
The device supports a four-channel mixer, a two channel-summer, and up to three bi-quads per channel. These features are supported for all sample rates from 8 kHz to 192 kHz. See Table 2-5 for configuration details of the summer and mixer modes. The programmable mixer feature is available only if CH_SUM[2:0] is set to 2'b00. The mixer function is only supported for input channel 1 to channel 4.
The number of bi-quad filters per channel can be set using the P0_R108:BIQUAD_CFG bit field, as shown in Table 2-6. For additional information on bi-quad filter configuration, refer to the TLV320ADCx120 and PCMx120-Q1 Programmable Biquad Filter Configuration and Applications Application Report.
P0_R107_D[3:2] : CH_SUM[1:0] | CHANNEL SUMMING MODE FOR INPUT CHANNELS |
---|---|
00 (Default) | Channel summing mode is disabled (Digital Mixer is enabled). |
01 | Output channel 1 = (input channel 1 + input channel 2) / 2 |
Output channel 2 = (input channel 1 + input channel 2) / 2 | |
10 | Reserved |
11 | Reserved |
P0_R108_D[6:5] : BIQUAD_CFG[1:0] | BI-QUAD CONFIGURATION |
---|---|
00 (Default) | No bi-quads per channel; bi-quads are all disabled. |
01 | 1 bi-quad per channel |
10 | 2 bi-quads per channel |
11 | 3 bi-quads per channel |
Table 2-7 lists the processing blocks that are available for a given input channel. These assignments are fixed and cannot be changed. The two-channel summer mode is available for the first two channels, and cannot be assigned to channels 3 and 4, even if some of the other channels are disabled. The four-channel mixer and three bi-quads per channel are available for all the channels. Input channels 1 to 2 support the most features, while channels 3 and 4 support the least number of features.
POST-PROCESSING BLOCK | 1 | 2 | 3 | 4 |
---|---|---|---|---|
Two-channel Summer | √ | √ | x | x |
Four-channel Mixer | √ | √ | √ | √ |
Bi-quads Available | 3 | 3 | 3 | 3 |