SBAA495A May   2021  – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   Trademarks
  2.   Note
  3. 1Introduction
  4. 2Controller Mode
    1. 2.1 Controller Mode Configuration Options
      1. 2.1.1 Auto Clock Configuration With PLL Enabled
        1. 2.1.1.1 Supported Sample-Rates
        2. 2.1.1.2 Example 12-MHz MCLK
      2. 2.1.2 Auto Clock Detect With PLL Disabled
        1. 2.1.2.1 Supported Sample-Rates
        2. 2.1.2.2 Example
  5. 3Edge Sync for I2S and LJF in Controller Mode
    1. 3.1 I2S and LJF Standard Bus Formats
    2. 3.2 Support for Non-Standard I2S and LJF Bus Formats
  6. 4Related Documentation
  7.   A Revision History

Abstract

TLV320ADCx120 and PCMx120-Q1 is a family of dual-channel audio analog-to-digital converters. This device family features a flexible audio serial interface that allows the device to be configured as either a controller or target. This document describes the modes, input parameters, and register coefficients required to configure the TLV320ADCx120 and PCMx120-Q1 devices as an audio bus controller.