SBAA495A May 2021 – April 2022 PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
For the lowest power consumption, it can be desirable to disable the PLL and derive all clocks directly from MCLK. To disable the PLL in auto configuration mode, set bit 5 (AUTO_MODE_PLL_DIS) in MST_CFG0 (page 0, register 0x13). The required inputs for this mode are found in Table 2-5.
USER-PROVIDED PARAMETER | REGISTER |
---|---|
FS MODE | Page 0, MST_CFG0 Register 0x13, Bit 3 |
FS_RATE | Page 0, MST_CFG1 Register 0x14, Bits 7-4 |
FS_BCLK_RATIO | Page 0, MST_CFG1 Register 0x14, Bits 3-0 |
MCLK_FREQ_SEL_MODE | Page 0, CLK_SRC Register 0x16, Bit 6 |
MCLK_RATIO_SEL | Page 0, CLK_SRC Register 0x16, Bits 5-3 |