SBAA576A may 2023 – june 2023 ADS54J60
The following section describes the process to calibrate the internal DC offset mismatch by utilizing the external DC offset correction feature. The offset correction values are 11-bit signed values estimated by the engine. Each register holds 8-bit values, so two registers are used to obtain the full 11-bit offset correction value.