SBAA576A may 2023 – june 2023 ADS54J60
Under environmental temperature changes, there is greater variability in the DC offsets between the four interleaving cores. The DC offset correction block is not stable over temperature variations, and the fs/4 and fs/2 spurs will increase without another correction method. The external offset correction option was created to address this.