SBAK019A July 2024 – November 2024 ADC3683-SP
During SEL characterization, the device was heated using forced hot air, maintaining the DUT temperature at 125°C. The die temperature was monitored prior to radiation using a FLIR IR-camera.
The species used for the SEL testing was Praseodymium (141Pr) ion with an angle-of-incedence of 30° for an LETEFF = 79MeV×cm2/ mgm. Flux of 105 ions / cm2× s and a fluence of 107 ions/cm2 were used for the three runs. Run duration to achieve this fluence was less than two minutes. The device was powered up and exposed to the heavy-ions using voltages up to 1.9V, with 1.85V being the maximum recommended operating voltage. No SEL events were observed during all three runs, indicating that the ADC3683-SP is SEL-free. Table 7-1 shows the SEL test conditions and results. Figure 7-1 shows a typical plot of current versus time for an SEL testing.
Run Number | Temperature | LETEFF (MeV × cm2/mg) | Flux (ions × cm2/s) | Fluence (ions × cm2) | AVDD/IOVDD (V) |
---|---|---|---|---|---|
1 | Room temperature, approximately 25°C | 51.12 | 1.85 × 104 | 1.00 × 107 | 1.9 |
2 | 125°C | 51.12 | 1.80 × 104 | 1.00 × 107 | 1.9 |
3 | 125°C | 78.67 | 1.53 × 104 | 1.00 × 107 | 1.9 |
4 | 125°C | 78.67 | 1.62 × 104 | 1.00 × 107 | 1.9 |
5 | 125°C | 78.67 | 1.00 × 105 | 1.00 × 107 | 1.85 |
6 | 125°C | 78.67 | 1.00 × 105 | 1.00 × 107 | 1.85 |
7 | 125°C | 78.67 | 1.00 × 105 | 1.00 × 107 | 1.9 |
8 | 125°C | 78.36 | 1.00 × 105 | 1.50 × 107 | 1.9 |