SBAS426H August 2008 – March 2016
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION(2) | |||
---|---|---|---|---|---|
NAME | ADS1248 (TSSOP-28) |
ADS1247 (TSSOP-20) |
ADS1246 (TSSOP-16) |
||
AIN0/IEXC | 11 | 9 | — | I | Analog input 0, optional excitation current output |
AIN1/IEXC | 12 | 10 | — | I | Analog input 1, optional excitation current output |
AIN2/IEXC/GPIO2 | 17 | 11 | — | I/O | Analog input 2, optional excitation current output, or general-purpose digital input/output pin 2 |
AIN3/IEXC/GPIO3 | 18 | 12 | — | I/O | Analog input 3, optional excitation current output, or general-purpose digital input/output pin 3 |
AIN4/IEXC/GPIO4 | 13 | — | — | I/O | Analog input 4, optional excitation current output, or general-purpose digital input/output pin 4 |
AIN5/IEXC/GPIO5 | 14 | — | — | I/O | Analog input 5, optional excitation current output, or general-purpose digital input/output pin 5 |
AIN6/IEXC/GPIO6 | 15 | — | — | I/O | Analog input 6, optional excitation current output, or general-purpose digital input/output pin 6 |
AIN7/IEXC/GPIO7 | 16 | — | — | I/O | Analog input 7, optional excitation current output, or general-purpose digital input/output pin 7 |
AINN | — | — | 8 | I | Negative analog input |
AINP | — | — | 7 | I | Positive analog input |
AVDD | 22 | 14 | 10 | P | Positive analog power supply, connect a 0.1-μF capacitor to AVSS |
AVSS | 21 | 13 | 9 | P | Negative analog power supply |
CLK | 3 | 3 | 3 | I | External clock input, tie to DGND to activate the internal oscillator |
CS | 24 | 16 | 12 | I | Chip select (active low) |
DGND | 2 | 2 | 2 | G | Digital ground |
DIN | 27 | 19 | 15 | I | Serial data input |
DOUT/DRDY | 26 | 18 | 14 | O | Serial data output or data output combined with data ready |
DRDY | 25 | 17 | 13 | O | Data ready (active low) |
DVDD | 1 | 1 | 1 | P | Digital power supply, connect a 0.1-μF capacitor to DGND |
IEXC1 | 20 | — | — | O | Excitation current output 1 |
IEXC2 | 19 | — | — | O | Excitation current output 2 |
REFN | — | — | 6 | I | Negative external reference input |
REFN0/GPIO1 | 6 | 6 | — | I/O | Negative external reference input 0, or general-purpose digital input/output pin 1 |
REFN1 | 8 | — | — | I | Negative external reference input 1 |
REFP | — | — | 5 | I | Positive external reference input |
REFP0/GPIO0 | 5 | 5 | — | I/O | Positive external reference input 0, or general-purpose digital input/output pin 0 |
REFP1 | 7 | — | — | I | Positive external reference input 1 |
RESET | 4 | 4 | 4 | I | Reset (active low) |
SCLK | 28 | 20 | 16 | I | Serial clock input |
START | 23 | 15 | 11 | I | Conversion start |
VREFCOM | 10 | 8 | — | O | Negative internal reference voltage output, connect to AVSS when using a unipolar supply or to the mid-voltage of the power supply when using a bipolar supply |
VREFOUT | 9 | 7 | — | O | Positive internal reference voltage output, connect a capacitor in the range of 1-μF to 47-μF to VREFCOM |