SBAS771C June 2017 – February 2020
PRODUCTION DATA.
Table 2 lists the parameters for the typical application in the Isolated Voltage Sensing section.
PARAMETER | VALUE | |
---|---|---|
High-side supply voltage | 3.3 V or 5 V | |
Low-side supply voltage | 3.3 V or 5 V | |
Voltage drop across the resistor R3 for a linear response | AMC1303x25x: ±250 mV (maximum) |