8.6.14 AUTO_SEQ_CH_SEL Register (Address = 0x12) [reset = 0x0]
AUTO_SEQ_CH_SEL is shown in Figure 51 and described in Table 28.
Return to the Summary Table.
Figure 51. AUTO_SEQ_CH_SEL Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
AUTO_SEQ_CH_SEL[7:0] |
R/W-0b |
|
Table 28. AUTO_SEQ_CH_SEL Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
AUTO_SEQ_CH_SEL[7:0] |
R/W |
0b |
Select analog input channels AIN[7:0] in for auto sequencing mode.
0b = Analog input channel is not enabled in scanning sequence.
1b = Analog input channel is enabled in scanning sequence.
|