8.6.59 MAX_CH2_MSB Register (Address = 0x65) [reset = 0x0]
MAX_CH2_MSB is shown in Figure 96 and described in Table 73.
Return to the Summary Table.
Figure 96. MAX_CH2_MSB Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MAX_VALUE_CH2_MSB[7:0] |
R-0b |
|
Table 73. MAX_CH2_MSB Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
MAX_VALUE_CH2_MSB[7:0] |
R |
0b |
Maximum code recorded on the analog input channel from the last time this register was read. Reading the register will reset the value to 0. |