8.6.62 MAX_CH4_LSB Register (Address = 0x68) [reset = 0x0]
MAX_CH4_LSB is shown in Figure 99 and described in Table 76.
Return to the Summary Table.
Figure 99. MAX_CH4_LSB Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MAX_VALUE_CH4_LSB[7:0] |
R-0b |
|
Table 76. MAX_CH4_LSB Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
MAX_VALUE_CH4_LSB[7:0] |
R |
0b |
Maximum code recorded on the analog input channel from the last time this register was read. Reading the register will reset the value to 0. |