8.6.71 MIN_CH0_MSB Register (Address = 0x81) [reset = 0xFF]
MIN_CH0_MSB is shown in Figure 108 and described in Table 85.
Return to the Summary Table.
Figure 108. MIN_CH0_MSB Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MIN_VALUE_CH0_MSB[7:0] |
R-11111111b |
|
Table 85. MIN_CH0_MSB Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
MIN_VALUE_CH0_MSB[7:0] |
R |
11111111b |
Minimum code recorded on the analog input channel from the last time this register was read. Reading the register will reset the value to 0xFF. |