8.6.81 MIN_CH5_MSB Register (Address = 0x8B) [reset = 0xFF]
MIN_CH5_MSB is shown in Figure 118 and described in Table 95.
Return to the Summary Table.
Figure 118. MIN_CH5_MSB Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
MIN_VALUE_CH5_MSB[7:0] |
R-11111111b |
|
Table 95. MIN_CH5_MSB Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-0 |
MIN_VALUE_CH5_MSB[7:0] |
R |
11111111b |
Minimum code recorded on the analog input channel from the last time this register was read. Reading the register will reset the value to 0xFF. |