SBAS895B May 2018 – April 2020
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power-supply voltage | VDD1 to GND1 | –0.3 | 6.5 | V | |
VDD2 to GND2 | –0.3 | 6.5 | |||
Input voltage | INP, INN | GND1 – 6 | VDD1 + 0.5 | V | |
Output voltage | OUTP, OUTN | GND2 – 0.5 | VDD2 + 0.5 | V | |
Input current | Continuous, any pin except power-supply pins | –10 | 10 | mA | |
Temperature | Junction, TJ | 150 | °C | ||
Storage, Tstg | –65 | 150 |