SBAS895B May 2018 – April 2020
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1, AMC1300 | 4.5 | 5 | 5.5 | V | |
VDD1 to GND1, AMC1300B | 3.0 | 5 | 5.5 | |||
Low-side power supply | VDD2 to GND2 | 3.0 | 3.3 | 5.5 | V | |
ANALOG INPUTS | ||||||
VClipping | Differential input voltage before clipping output | VIN = VINP – VINN | ±320 | mV | ||
VFSR | Specified linear differential input full-scale | VIN = VINP – VINN | –250 | 250 | mV | |
Absolute common-mode input voltage(1) | (VINP + VINN) / 2 to GND1 | –2 | VDD1 | V | ||
VCM | Operating common-mode input voltage | (VINP + VINN) / 2 to GND1 | –0.16 | VDD1 – 2.1 | V | |
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | AMC1300 | –40 | 125 | °C | |
AMC1300B | –55 | 125 |