SBAS897C March 2018 – June 2022 AMC1311-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
High-side power supply | VDD1 to GND1, AMC1311-Q1 | 4.5 | 5 | 5.5 | V | |
VDD1 to GND1, AMC1311B-Q1 | 3 | 5 | 5.5 | |||
Low-side power supply | VDD2 to GND2 | 3 | 3.3 | 5.5 | V | |
ANALOG INPUT | ||||||
VClipping | Input voltage before clipping output | IN to GND1 | 2.516 | V | ||
VFSR | Specified linear full-scale voltage | IN to GND1 | –0.1 | 2 | V | |
ANALOG OUTPUT | ||||||
CLOAD | Capacitive load | On OUTP or OUTN to GND2 | 500 | pF | ||
OUTP to OUTN | 250 | |||||
RLOAD | Resistive load | On OUTP or OUTN to GND2 | 10 | 1 | kΩ | |
DIGITAL INPUT | ||||||
Input voltage | SHTDN to GND1 | 0 | VDD1 | V | ||
TEMPERATURE RANGE | ||||||
TA | Specified ambient temperature | –40 | 125 | °C |