Control continuation of autonomous modes if CRC error is detected on communication interface.
0b = If CRC error is detected, device continues channel sequencing and pin configuration is retained. See the CRCERR_IN bit for more details.
1b = If CRC error is detected, devicel changes all channels to analog inpts and channel sequencing is paused until CRCERR_IN = 1b. After clearing CRCERR_IN flag, device resumes channel sequencing and pin confguration is restored.
6-5
CONV_MODE[1:0]
R/W
0b
These bits set the mode of conversion of the ADC.
0b = Manual mode; conversions are initiated by host.
1b = Autonomous mode; conversions are initiated by the internal state machine.
4
OSC_SEL
R/W
0b
Selects the oscillator for internal timing generation.
0b = High-speed oscillator.
1b = Low-power oscillator.
3-0
CLK_DIV[3:0]
R/W
0b
Sampling speed control in autonomous monitoring mode (CONV_MODE = 01b). See the section on oscillator and timing control for details.