SBAS979B June 2019 – June 2020
PRODUCTION DATA.
RESERVED is shown in Figure 90 and described in Table 63.
Return to the Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | |||||||
R-0b | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | RESERVED | R | 0b | Lower 4-bits of low threshold for analog input. These bits are compared with bits 3:0 of ADC conversion result. |