The ADS1258EVM includes the following
features and configuration options:
- An OPA2320
precision amplifier buffer between the multiplexer output and ADC input, or
bypass external circuitry
- Low-noise, low-drift, 2.5-V REF6025 as the default reference source, or use an external
reference source
- A 16-MHz clock signal provided by
the PHI controller, or use an external clock source
- Eight general-purpose
input-output (GPIO) pins brought out to a dedicated header
- Ultra-low noise TPS7A4700 low-dropout (LDO) linear regulator supplies 5-V ADC analog
voltage (AVDD), or use an external voltage supply
- 3.3-V ADC digital voltage (DVDD)
supplied by PHI controller, or use external voltage supply
- Test points for power, GND,
reference, and all digital signals to and from the PHI controller