SBAU141A January 2009 – April 2024 PCM2912A
Figure 3-1 shows the pin assignments for the PCM2912A. Table 3-1 lists the terminal functions.
Name | TQFP-36 Terminal |
I/O | Description |
---|---|---|---|
BGND | 1 | – | Reference for internal regulator |
VBUS | 2 | – | Connect to USB power (VBUS) |
D– | 3 | I/O | USB differential input/output minus |
D+ | 4 | I/O | USB differential input/output plus |
VDD | 5 | – | Digital power supply |
DGND | 6 | Digital ground | |
XTO | 7 | O | Crystal oscillator output |
XTI | 8 | I | Crystal oscillator input |
FL | 9 | – | External filter pin of left channel (optional) |
FR | 10 | – | External filter pin of right channel (optional) |
VCOM1 | 11 | – | Common voltage for ADC, DAC and analog front-end (VCCA/2). Decoupling capacitor is connected to AGND. |
VCOM2 | 12 | – | Common voltage for headphone (VCCA/2). Decoupling capacitor is connected to AGND. |
AGND | 13 | – | Analog ground |
NC | 14 | – | Not connected |
VCCA | 15 | – | Analog power supply |
VIN | 16 | I | ADC microphone input |
MBIAS | 17 | O | Microphone bias output (0.75 VCCA) |
VOUTL | 18 | O | Headphone output for L-channel |
VCCL | 19 | – | Analog power supply for headphone amplifier of L-channel |
HGND | 20 | – | Analog ground for headphone amplifier |
VCCR | 21 | -– | Analog power supply for headphone amplifier of R-channel |
VOUTR | 22 | O | Headphone output for R-channel |
MAMP | 23 | I | Microphone preamplifier gain control (LOW: Preamplifier off; HIGH: Preamplifier on = +20 dB) |
POWER | 24 | I | Power consumption declaration select pin (LOW: 100 mA; HIGH: 500 mA) |
PGND | 25 | – | Analog ground for microphone bias, microphone amplifier, and PGA |
VCCP | 26 | – | Analog power supply for PLL |
TEST1 | 27 | I | Test pin. Must be set to high. |
TEST0 | 28 | I | Test pin. Must be set to low. |
SSPND | 29 | O | Suspend flag (LOW: Suspend; HIGH: Operational state) |
MMUTE | 30 | I | Microphone mute control, active high (LOW: Mute off; HIGH: Mute on) |
REC | 31 | O | Status output for record (LOW: Record; FLASH: Mute on record; HIGH: Stop) |
PLAY | 32 | O | Status output for playback (LOW: Playback; FLASH: Mute on playback; HIGH: Stop) |