1.1 Important Disclaimer Information
CAUTION
NOTICE: The ADS1298ECG-FE and ADS1198ECG-FE are intended for feasibility and evaluation testing only in laboratory and development environments. This product is not for diagnostic use. This product is not for use with a defibrillator.
The ADS1298ECG-FE/ADS1198ECG-FE is to be used only under these conditions:
- The ADS1298ECG-FE/ADS1198ECG-FE is intended only for electrical evaluation of the features of the ADS1298 device in a laboratory, simulation, or development environment.
- The ADS1298ECG-FE/ADS1198ECG-FE is not intended for direct interface with a patient, patient diagnostics, or with a defibrillator.
- The ADS1298ECG-FE/ADS1198ECG-FE is intended for development purposes ONLY. It is not intended to be used as all or part of an end equipment application.
- The ADS1298ECG-FE/ADS1198ECG-FE should be used only by qualified engineers and technicians who are familiar with the risks associated with handling electrical and mechanical components, systems, and subsystems.
- The user is responsible for the safety of themselves, fellow employees and contractors, and co-workers when using or handling the ADS1298ECG-FE/ADS1198ECG-FE. Furthermore, the user is fully responsible for the contact interface between the human body and electronics; consequently, the user is responsible for preventing electrical hazards such as shock, electrostatic discharge, and electrical overstress of electric circuit components.