SBAU171D May 2010 – January 2016 ADS1198 , ADS1298
The ADS1x98EVM mounts on the MMB0 EVM with connectors J2, J3 and J4. The main power supplies (+5V, +3V and +1.8V) for the front-end board are supplied by the host board, MMB0, through connector J4. All other power supplies needed for the front-end board are generated on board by power management devices. The EVM is shipped in +3V unipolar supply configuration.
The ADS1298 can operate in a single supply with +3.0V to +5.0V analog supply (AVDD/AVSS) or bipolar mode supply (±1.5V to ±2.5V). An additional digital supply of and +1.8V to +3.0V digital supply (DVDD) is required for operation. The ADS1298EVM power consumption can be measured by removing the JP4 jumper and JP24 jumper to connect an ammeter. By shorting JP5, the ADS1298 can be placed in powerdown mode for low power consumption.
Test points TP5, TP6, TP7, TP8, TP9, TP10, and TP14 are provided to verify the power supplies voltages are correct. The test points and voltages are shown in Table 6.
Test Point | Voltage |
---|---|
TP7 | +5.0V |
TP9 | +1.8V |
TP10 | +3.3V |
TP5 | +3.0V |
TP13 | +2.5V |
TP6 | –2.5V |
TP8 | GND |
The front-end board must be properly configured in order to achieve the various power-supply schemes. The default power-supply setting for the ADS1298ECG-FE is a bipolar analog supply of ±2.5V and DVDD of either +3V or +1.8V. Table 7 shows the board and component configurations for each analog power-supply scheme and Table 8 shows the board configurations for the digital supply.
Unipolar Analog Supply | Bipolar Analog Supply | |||
---|---|---|---|---|
AVDD/AVSS | 3V | 5V | ±1.5V | ±2.5V |
JP20 | 1-2 | 1-2 | 2-3 | 2-3 |
JP2 | 2-3 | 2-3 | 1-2 | 1-2 |
U7 | TPS73230 | TPS73250 | Don't Care | Don't Care |
U9 | Don't Care | Don't Care | TPS73201 | TPS73201 |
U8 | Don't Care | Don't Care | TPS72301 | TPS72301 |
R52 | Don't Care | Don't Care | 21kΩ | 47.5kΩ |
R53 | Don't Care | Don't Care | 78.7kΩ | 43kΩ |
R56 | Don't Care | Don't Care | 23.3kΩ | 49.9kΩ |
R57 | Don't Care | Don't Care | 95.3kΩ | 46.4kΩ |
C87, C67, C62 | Not Installed | Not Installed | Not Installed | Not Installed |
DVDD | +3.0V | +1.8V |
---|---|---|
JP24 | 1-2 | 2-3 |