SBAU206B april 2015 – may 2023 ADS1262 , ADS1263
The ADS1263 has a flexible input multiplexer with 11 analog inputs. Any input can connect to the positive input and any input can connect to the negative input. The ADS1263 also includes an auxiliary, 24-bit ΔΣ ADC with an independent flexible input multiplexer to all input pins. Configure the inputs to provide either single-ended or differential input measurements.