The ADS1263 evaluation kit includes
the following features:
- Hardware and software required
for diagnostic testing as well as accurate performance evaluation of the ADS1263
ADC.
- USB powered: No external power is
required.
- PHI controller that provides a
convenient communication interface to the ADS1263 ADC over USB 2.0 (or higher)
for power delivery as well as digital input and output.
- Microsoft®
Windows® 8 and Windows 10
operating systems.
- Easy-to-use evaluation software
for 64-bit Microsoft Windows.
- The software suite includes
graphical tools for data capture, histogram analysis, and spectral analysis.
This suite also has a provision for exporting data to a text file
post-processing.
Figure 1-1 shows system connections for the EVM.